Unique ref.: | glassgate-200-plus |
---|---|
Brand: | Integrated Design Limited |
Product family: | Turnstiles |
Product group: | Glassgate |
Width (mm): | 251 |
Height (mm): | 961 |
Depth (mm): | 1496 |
Date of publishing: | 2019-06-10 |
Edition number: | 1 |
Type: | Object (single object) |
The Fastlane Glassgate 200 plus is a wider pedestal variant of the Fastlane Glassgate 200, providing dual barriers for the standard and wide DDA lanes.
The Glassgate 200 plus has options for barrier heights up to 1.8m and with both friction and locking brake options. The tall glass barrier option deters people from climbing over, while the locking brake prevents pedestrians from trying to gain access by pushing through the closed barriers. The infrared optical system identifies tailgaters as close as 5mm from the authorised pedestrian thus enforcing a one pass/one entry policy.
The Glassgate 200 plus complements the Glassgate 200 by allowing the creation of multiple wider passages in a single lane set for wheelchair or trolley access.
The end panel profile is available with round or square options. The enclosure is finished using 304 brushed stainless steel with “Deep Black Quartz” Corian for concealed reader mounting, special finishes and decorative top options are available.
Each lane has a Fastlane Connect web server to provide LAN functionality for remote control and support.
Product url: | https://www.fastlane-turnstiles.com/product-range/speedgates/glassgate-200... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/idl/product/glassgate-200-plus
Material main: | Stainless steel |
---|---|
Material secondary: | Glass |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
Weight Net (Kg): | 142 |
BIMobject Category: | Doors - Security |
---|---|
IFC classification: | Door |
UNSPSC name: | Gate barrier systems |
UNSPSC code: | 46161510 |
Uniclass 1.4 Code: | L451 |
Uniclass 1.4 Description: | Turnstiles |
Uniclass 2.0 Code: | SS-25-32-35-90 |
Uniclass 2.0 Description: | Turnstile Systems |
Uniclass 2015 Code: | Pr_30_59_34 |
Uniclass 2015 Description: | Gates and turnstiles |
NBS Reference Code: | 25-32-35-90 |
NBS Reference Description: | Turnstile Systems |
CSI MasterFormat 2014 Code: | 11 14 13.19 |
CSI MasterFormat 2014 Title: | Turnstiles |
OmniClass Number: | 23-29 13 23 |
OmniClass Title: | Access Control Turnstiles |
Name | Value |
---|---|
Colour | n/a |
Finish | Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass ; n/a ; Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass |
Material | n/a ; Stainless Steel |
Material - Core | Powder Coated Mild Steel |
Size | 962 x 252 x 1496mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Area | 0 |
Assett Identifier | n/a |
Bar Code | n/a |
Created By | n/a |
Created On | n/a |
Description | An electromechanical turnstile gate system suitable for commercial use |
Installation Date | 1900-12-31T23:59:59 |
Length | 1496 mm |
Name | IntegratedDesignLtd_TurnstileSystem_FastlaneGlassgate200Plus |
Space | n/a |
Tag Number | n/a |
Warranty Start Date | 1900-12-31T23:59:59 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Accessibility Performance | Wheelchair |
Asset Type | Fixed |
Category | n/a |
Code Performance | n/a |
Colour | n/a |
Constituents | n/a |
Created By | n/a |
Created On | n/a |
Description | An electromechanical turnstile gate system suitable for commercial use |
Duration Unit | n/a |
Expected Life | 0 |
Features | Status display ; optical and visual alarm notification ; ethernet monitoring and control ; compatible with access control systems |
Finish | Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass ; n/a ; Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass |
Grade | n/a |
Manufacturer | info@fastlane-turnstiles.com |
Material | n/a ; Stainless Steel |
Model Number | n/a |
Model Reference | Fastlane Glassgate 200 Plus |
Name | IntegratedDesignLtd_TurnstileSystem_FastlaneGlassgate200Plus |
Nominal Height | 962 mm |
Nominal Length | 1496 mm |
Nominal Width | 252 mm |
Replacement Cost | 0 |
Shape | n/a |
Size | 962 x 252 x 1496mm |
Sustainability Performance | n/a |
Warranty Description | n/a |
Warranty Duration Labour | 0 |
Warranty Duration Parts | 0 |
Warranty Duration Unit | n/a |
Warranty Guarantor Labour | n/a |
Warranty Guarantor Parts | n/a |
BIMobject®