Publish your products
PRO - PIETRA - PN PIETRA PALHA 44,5X44,5 ABS
PRO - PIETRA - PN PIETRA PALHA 44,5X44,5 ABS
PRO - PIETRA - PN PIETRA PALHA 44,5X44,5 ABS
PRO - PIETRA - PN PIETRA PALHA 44,5X44,5 ABS
    Incepa
    Archived

    PRO - PIETRA - PN PIETRA PALHA 44,5X44,5 ABS

    Incepa Pro products have been selected to meet the needs of architecture and engineering professionals and facilitate specification. There are dozens of products, with exclusive design, for internal and external areas that meet the most strict technical standards.
    Specification
    • Glazed porcelain tile with stone texture, soft colors with moderate shade variation among pieces. Indicated for internal and external areas, commercial or residential, of intense traffic, included swimming pool, external stair and ramps with maximum 10% inclination (ABS version). Minimum joint recommended of 3mm. Stone, Anti-slip, beige, White, bold
    Technical specification
    • Unique ref.66170000A
    • Product familyGLAZED PORCELAIN
    • Product groupPIETRA
    • TypeBuilding Material
    • Date of publishing2017-10-02
    • Edition number1
    • Height (mm)8
    • Width (mm)445
    • Depth (mm)445
    Related
    • Material mainCeramics
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit