Publish your products
Flip-Flap Door - One leaf
Flip-Flap Door - One leaf
Flip-Flap Door - One leaf
    Infraca
    Archived

    Flip-Flap Door - One leaf

    Flip-Flap door (Swing Door) is used in areas with intense traffic and air-conditioned spaces with positive temperature.

    Perfect for any type of food industry, supermarkets, hypermarkets, hotels and restaurants. A door that has a 40 mm thick leaf and a 180 degree opening in both directions.

    The door can be single or double leaf. Each leaf is 40mm thick and can be opened 180 degrees in either direction.

    Technical specification
    • Unique ref.Flip-Flap-Door-One-leaf
    • Product familyIndustrial Doors
    • Product groupInterior doors
    • TypeObject (single object)
    • Date of publishing2020-06-30
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • OmniClass Number23-17 19 11 29
    • OmniClass TitlePersonnel Door Access
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors