We are using cookies to provide our services

By using our services you agree to our use of cookies

Bizz low with wheels

Unique ref.: Bizz_low
Brand: inoff
Product family: Chair
Product group: Bizz
Width (mm): 655
Depth (mm): 655
Date of publishing: 2019-02-04
Edition number: 1
Type: Object (single object)
Download (12)
Bizz is a chair with or without armrests, comfortable seat with a low back on a chrome or lacquered swivel stand with wheels. The seat is upholstered with polyether and covered in your choice of fabric. Bizz can also be ordered with sliding feet instead of wheels. It is possible to raise and lower the chair by 12 cm. A tilt function is optional. Bizz works well in conference environments. Assembly required.


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 655
Leg Material Metal
Width 655

All BIM objects are real products from real manufacturers confirmed and approved