We are using cookies to provide our services

By using our services you agree to our use of cookies

Cab high

Unique ref.: Cab_high
Brand: inoff
Product family: Chair
Product group: Cab
Width (mm): 450
Height (mm): 800
Depth (mm): 380
Date of publishing: 2019-02-04
Edition number: 1
Type: Object (single object)
Download (12)
Cab is a flexible and expressive bar stool with a design that combines soft curves with straight edges. The stool is available in two heights and, thanks to the great possibilities for different designs, colours and wood or fabric on the seat, Cab is a bar stool with great flexibility.


Material main: Wood
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 380
Seat Height 800
Width 450

All BIM objects are real products from real manufacturers confirmed and approved