We are using cookies to provide our services

By using our services you agree to our use of cookies

Ester armchair XL

Unique ref.: Ester_armchairXL
Brand: inoff
Product family: Chair
Product group: Ester
Width (mm): 670
Height (mm): 855
Depth (mm): 590
Date of publishing: 2019-02-04
Edition number: 1
Type: Object (single object)
Download (12)
Ester is an extra-roomy wooden armchair of clear-lacquered birch, which can also be ordered in a customer-selected stain. Ester is supplied with fixed urine-protection covering on the seat, which, in turn, is covered with fabric padding or nailed over with leather or synthetic leather. Back cushion is also available. You can also choose to order Ester XL with wheels.


Material main: Wood
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 590
Height 855
Width 670

All BIM objects are real products from real manufacturers confirmed and approved