Publish your products
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
    InOvate

    477 DryerJack - Airflow Efficient Roof Vent, Low Profile

    4.8 out of 5 stars4.8(5 reviews)

    Efficiency Through the Roof

    Shorter duct runs, created by venting the dryer straight through the roof, can improve drying efficiency and lessen lint buildup. Until now, however, there were no roof terminations that met all of the stringent dryer venting requirements. The new DryerJack® is engineered specifically for dryers. They meet or exceed all code requirements and deliver superior airflow efficiency.

    Built to the same quality standards as the Dryerbox®, DryerJack performance stands the test of time.

    Roof Vent Advantages

    • Airflow Efficient
    • Easy Cleaning Access
    • Built Tough in the USA

    Low Profile Model 477

    The DryerJack® is built tough in the USA. Advanced model 477 is deep draw manufactured with heavy gauge Galvalume® steel and designed for low-profile, airflow-efficient performance. The hood’s wide opening, protected by a patented, curved damper, is cleaning tool accessible and handles the demanding needs for properly venting a dryer.

    • Made of Rugged Heavy Gauge Galvalume® Steel
    • Complies With Building Code: IMC 504 & IRC 1502
    • Includes Nail Holes for Installation Ease
    • Protects with Seamless Hood and Unibody Base
    • Available in Three, Heavy Powder-Coated Colors
    Specification
    • For Use:

      • Non-restrictive dryer roof vent termination
      • Complies with IMC 504.4 & IRC 1502.3

      Material:

      • 26 gauge Galvalume®
      • Weight: 3 lbs.

      Benefits:

      • Venting through the roof can shorten duct length
      • Improved efficiency shortens cycles, saves energy
      • Damper design deters bird and rodent entry
      • Access features ease duct cleaning & maintenance

      Features:

      • Rugged 26 gauge Galvalume
      • Rounded corner nailing flange and 6 nail holes
      • Equally suitable for new and retrofit construction
      • Watertight extended collar for secure docking

      Keywords: hvac, hvac duct, hvac system, duct, duct fitting, duct support, duct ventilation, ventilation, hvac vent, dryer vent, dryer vent box, dryer vent wall, dryer vent roof, dryer vent wall box, dryer ventilation, dryer vents, dryer exhaust vent, exterior dryer vent, plastic hood dryer vent, wall dryer vent

    Technical specification
    • Unique ref.477_dryerjack_airflow-efficient-roof-vent
    • Product familyDryerJack
    • Product groupDryerJack
    • TypeObject (single object)
    • Date of publishing2021-06-25
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • ETIM CodeEC010022
    • ETIM NameAir vent
    • UNSPSC nameRoofing vents
    • UNSPSC code30151607
    • Uniclass 2015 CodePr_30_59_29
    • Uniclass 2015 DescriptionFixed roof ventilators, terminals and accessories
    • CSI MasterFormat 2014 Code07 72 00
    • CSI MasterFormat 2014 TitleRoof Accessories
    • OmniClass Number23-13 41 17
    • OmniClass TitleRoof Vents

    Region availability

    North America
    United States