Publish your products
Coco 4.1
Coco 4.1

    Coco 4.1

    Counter stool with beech wood frame and an upholstered seat and back. Comes fitted with a stainless steel kick-plate on the front footrest.

    Produced to custom height per customer specification, from 23.5”-29” seat height

    Specification

    Technical specification
    • Unique ref.Coco-4-1
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2024-07-19
    • Edition number1
    • Width (inches)21.3
    • Depth (inches)20.5
    Related
    • Material mainWood
    • Material secondaryUpholstery
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)19.18
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 23 39 11
    • OmniClass TitleResidential Bar Stools

    Region availability

    North America
    United States