Set your location and language to prioritise localised information. Continue
ENT0065TA

ENT0065TA

Square upholstered pouf

Specification
  • Designed by Christophe Pillet, ENTROPY is a modular sofa system that works as a play of geometries that allow for countless compositions to be formed and a total adaptation to the most diverse spaces. The collection offers a wide range of modular seats in different sizes and shapes that can be freely combined with different backrests, arms, tables and accessories. The original and elegant backrest support marks the identity of this versatile collection and adds a touch of distinction. The broad range of available fabrics and finishes allow endless possibilities of customization that facilitate its integration into the most diverse architectures, settings and contexts.

Technical specification
  • Unique ref.ENT0065TA
  • Product familySandler
  • Product groupInclass Collection
  • TypeObject (single object)
  • Date of publishing2023-05-24
  • Edition number1
  • Height (inches)16.1
  • Width (inches)19.7
  • Depth (inches)19.7
Related
  • Material mainUpholstery
  • Material secondaryMetal
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)16.53
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas
  • CSI MasterFormat 2014 Code12 58 13
  • CSI MasterFormat 2014 TitleCouches and Loveseats
  • OmniClass Number23-21 23 13 15
  • OmniClass TitleResidential Sofas
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States