Publish your products
ESC0205TA

ESC0205TA

Upholstered 80cm right seat with backrest.
47cm x 80cm x 80cm (measurements without base)

Specification
  • ESCALAS is a modular collection of sofas and benches designed to inhabit modern lounge spaces and waiting environments. The collection stands out for its elegant, balanced and timeless design. The ESCALAS sofas are built combining different elements such as upholstered seats, with or without backrests, arms of different formats, privacy panels and table tops over horizontal platforms of different sizes. The result is a highly configurable collection that allows to create both traditional sofas or complex modular shapes that will easily fit into the most varied projects and spaces.

Technical specification
  • Unique ref.ESC0205TA
  • Product familySandler
  • Product groupInclass Collection
  • TypeObject (single object)
  • Date of publishing2023-08-11
  • Edition number1
  • Height (inches)27.2
  • Width (inches)31.5
  • Depth (inches)31.5
Related
  • Material mainUpholstery
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)29.76
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas
  • CSI MasterFormat 2014 Code12 58 13
  • CSI MasterFormat 2014 TitleCouches and Loveseats
  • OmniClass Number23-21 23 13 15
  • OmniClass TitleResidential Sofas
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States