Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/0034bd9b-2ba1-4e63-bb0d-fdd94c3e8fac
Home
Categories
Furniture
Chairs, Stools & Benches
Fly 1.2
Available in United States
Sandler | Inspec
Follow
Fly 1.2
Side chair with solid beech seat, back and frame.
Download
Technical specification
Technical specification
Unique ref.
fly-1-2
Product family
Sandler
Product group
Milano Collection
Type
Object (single object)
Date of publishing
2024-03-11
Edition number
1
Height (inches)
31.3
Width (inches)
18.5
Depth (inches)
20.5
Links
Links
Product url
https://www.sandlerseating.com/product/fly-1-2/
Related
Related
Material main
Beech
Material secondary
Beech
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
13.89
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 52 13
CSI MasterFormat 2014 Title
Chairs
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
Region availability
North America
United States
Similar products
Sandler | Inspec
Julia 4.0
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Luma 9.2
Download
Sandler | Inspec
Mellow 411.31
Download
Sandler | Inspec
Wudi 5.11
Download