Publish your products
Hellen SG02

Hellen SG02

Stool with upholstered seat panel on a solid beech frame fitted with a stainless steel footrest.


Specification

Technical specification
  • Unique ref.Hellen-SG-02
  • Product familySandler
  • Product groupMilano Collection
  • TypeObject (single object)
  • Date of publishing2024-02-20
  • Edition number1
  • Height (inches)28.9
  • Width (inches)17.9
  • Depth (inches)17.9
Related
  • Material mainBeech
  • Material secondaryBeech
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)14.33
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12_85
  • Uniclass 2015 DescriptionStools
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 13 17
  • OmniClass TitleResidential Stools

Region availability

North America
United States