Publish your products
Hyppo 8.1
Hyppo 8.1
Hyppo 8.1
Hyppo 8.1

    Hyppo 8.1

    Ottoman with upholstered seat on a solid beech frame.

    Specification

    Technical specification
    • Unique ref.Hyppo-8-1
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2024-02-20
    • Edition number1
    • Height (inches)15.7
    • Width (inches)18.5
    • Depth (inches)18.5
    Related
    • Material mainUpholstery
    • Material secondaryBeech
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)18.08
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit