Publish your products
LITTLE MOON 908.D4
LITTLE MOON 908.D4
LITTLE MOON 908.D4

    LITTLE MOON 908.D4

    Side chair with upholstered seat on 4-legged swivel base in matt or polished chrome steel, or lacquered steel

    Specification

    Technical specification
    • Unique ref.little-moon-908-D4
    • Product familySandler
    • Product groupTonon Collection
    • TypeObject (single object)
    • Date of publishing2023-11-23
    • Edition number1
    • Height (inches)33.1
    • Width (inches)20.9
    • Depth (inches)21.7
    Related
    • Material mainSteel
    • Material secondaryUpholstery
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)22.05
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States