Publish your products
Step 904.A5
Step 904.A5
Step 904.A5
Step 904.A5
Step 904.A5

    Step 904.A5

    360 degree swivel chair with memory return. Matt lacquered or chrome steel legs with soft touch injected foam shell.

    Specification

    Technical specification
    • Unique ref.Step-904-a5
    • Product familySandler
    • Product groupTonon Collection
    • TypeObject (single object)
    • Date of publishing2024-02-19
    • Edition number1
    • Height (inches)33.3
    • Width (inches)20.9
    • Depth (inches)21.3
    Related
    • Material mainSteel
    • Material secondaryPolyurethane
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)22.93
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States