Publish your products
Timber 2.2
Timber 2.2
Timber 2.2

    Timber 2.2

    Arm chair with an upholstered seat and wooden back and arms on a solid beech frame.

    Specification

    Technical specification
    • Unique ref.timber-2-2
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2024-03-18
    • Edition number1
    • Height (inches)33.9
    • Width (inches)25
    • Depth (inches)22
    Related
    • Material mainBeech
    • Material secondaryUpholstery
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)16.53
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States