Publish your products
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane
    Archived

    Airtight Liquid Vapour Control - Passive Purple - The Intelligent Membrane

    Passivhaus Certified Airtight Liquid Vapour Control for any form of construction 

    USA - ASTM E84 Fire Class A, UK - BS Fire Class C- SL,dO

    Passive Purple Liquid Airtight Vapour Control Membrane is an airtight coating that is applied with an airless spray device on all areas of an external envelope (warm side of the insulation) of a building. This includes those difficult connection areas to the floor, wall, roof and joist.
    When Passive Purple is used on the warm side of the insulation, it can be applied to either face of the external envelope.
    To install Passive Purple, you simply need to ensure the material or surface is dust-free, solid and closed before starting the application.
    A closed surface implies that holes and joints need to be closed beforehand: large holes and joints (> 5mm) can be closed with a fast setting cement-based products or polyurethane foam, small holes and joints (2-5mm) can be closed with Passive Purple Liquid Brush, this is a much thicker (paintbrush applied version of Passive Purple).
    After these preparations, Passive Purple can be sprayed on with an airless machine, allowing you to apply up to 300 m2 per day with a single operator.
    For small projects, such as private houses, Passive Purple Brush can be used with a flat paintbrush.
    The wall and ceiling connections also need to be made airtight, especially when the connections are made of two different types of construction materials such as red brick and concrete or steel and concrete.
    Different construction materials react differently to changes in humidity, temperature and move at different rates, which can lead to small cracks in plaster or another type of finishing. This can create air leaks that will cause the energy performance of your building to suffer and potentially opening the gateway for damp and mould to appear.
    Both airtight paints can be used for these wall to ceiling connections: Passive Purple spray-applied and Passive Purple brush.
    Note: If you don’t have an airless sprayer but would still wish to install Passive Purple yourself, don’t worry, we have a roller version for you. It may take a bit longer, but it still gets the job done.

    Specification
    • Airtight

      Vapour Control

      Vapour Barrier

      Liquid Vapour Control

      Liquid Airtightness

      Spray Applied Membrane

      Roll Applied Membrane

      Membranes

      Paint on Airtightness

      Passivhaus

      Passive House

      Breathable Membrane

      Liquid Membrane

      Vapour

      Fluid Applied

    Technical specification
    • Unique ref.Passive-Purple
    • TypeBuilding Material
    • Date of publishing2023-05-19
    • Edition number1
    Related
    • Material mainPolymer
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit