We are using cookies to provide our services

By using our services you agree to our use of cookies

;

B603 (Net Effect Collection)

Unique ref.: B603
Brand: Interface-AMS
Product family: Carpet
Product group: Tiles
Width (mm): 500
Height (mm): 500
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (11)
Net Effect One is a grouping of three textures in 50 cm squares that, when placed side by side, describes the precise moment when the sea foams into the shore creating organic imagery. Each pattern also has a life of its own as it floods the floor with movement and color. B601™ has a more pronounced texture with shimmering lighter ends on top of deeper tones. B603™ takes a deep dive into a more dense construction and B602™ is the transition between the two. (carpet tile)


Material main: Nylon
Material secondary: Nylon
Designed in:
Manufactured in:

BIMobject Category: Flooring - Carpets
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Ss_30_42
Uniclass 2015 Description: Floor covering and finishing systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 68 13
CSI MasterFormat 2014 Title: Tile Carpeting
OmniClass Number: 23-15 17 00
OmniClass Title: Floor Coverings

All BIM objects are real products from real manufacturers confirmed and approved