We are using cookies to provide our services

By using our services you agree to our use of cookies

;

VDY - Vertical Direct Drive Blower Coil, 600 - 3000 CFM

Unique ref.: iec-vertical-direct-drive-series
Brand: International Environmental Corporation
Product family: Fan Coil Units
Product group: Blower Coil Series
Date of publishing: 2019-06-24
Edition number: 1
Type: Object (single object)
Download (13)

The Vertical Direct Drive (VDY) offers compact blower fancoils that are ideally suited for a variety of ducted applications. These units provide comfort cooling and heating while offering a broad range of application flexibility beyond traditional fan coil units. Several configurations are available to meet the needs of different climates and applications.

Keywords:  Revit Bim VDY Vertical Direct Drive FanCoil Fan Coil Blower Coil

Keywords:  Revit Bim VDY Vertical Direct Drive FanCoil Fan Coil Blower Coil


Material main: Galvanized steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Air Conditioning
Uniclass 1.4 Code: JU41
Uniclass 1.4 Description: Fan-coil units
Uniclass 2015 Code: Pr_70_65_03_29
Uniclass 2015 Description: Fan coil units
CSI MasterFormat 2014 Code: 23 82 19
CSI MasterFormat 2014 Title: Fan Coil Units
OmniClass Number: 23-33 33 11
OmniClass Title: Fan Coil Units
CSI UniFormat II Code: D3050
CSI UniFormat II Title: Terminal & Package Units
This product is available in:
North America
  • Canada
  • Costa Rica
  • Dominican Republic
  • El Salvador
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • United States

All BIM objects are real products from real manufacturers confirmed and approved