We are using cookies to provide our services

By using our services you agree to our use of cookies

Glass Corner Wood-ALU HS330

Unique ref.: Glass_Corner_Wood-ALU_Internorm_HS330
Brand: Internorm
Product family: Wood/Aluminium Window
Product group: Wood/Aluminium Window
Height (mm): 2800
Date of publishing: 2019-02-18
Edition number: 1
Type: Object (single object)
Download (8)

The lift and slide door with timber profiles and security glazing as standard enables large-sized openings with heat protection to passive house standard — in weather-resistant aluminium on the outside, and a natural timber surface on the inside. The angular and modern design with a narrow frame construction and milled guiding rails supports an architectural design. The energy-saving fibre glass threshold is also available in a low-level design, for example for barrier-free construction.

 

Trend-setting advantages

·         The best thermal insulation at a low weight

·         Toughened safety glass panes provide protection against injury in the event of breakage

·         Modern, angular look inside and outside

·         Large-scale elements — easy lifting and sliding of the sashes at weights of up to 400 kg

·         High thermal insulation fibre glass threshold for optimal thermal insulation and stability

·         Threshold — suitable for barrier-free construction, covered with a timber profile in the area of the fixed part

·         Fixed part of the glazing directly in the frame — no visible sash profile, greater quantity of light thanks to narrow view widths

·         Narrow frame profiles for the largest possible glass clearances

·         Frameless glass architecture — door can be rendered completely on three sides

Dimensions in mm

·         5800 mm x 2800 mm (max.)

·         Thanks to our stand-alone production, our lift and slide door can also be designed in customized formats.

Opening versions

·         Sliding doors

Gaskets

·         Colour: black

·         Thermal insulation: Uw to 0,67 W/m²K

·         Sound protection: 40 dB

·         Security: RC2

·         Locking: concealed


Material main: Wood
Material secondary: Aluminium
Designed in: Austria
Manufactured in: Austria

BIMobject Category: Windows - Opening Slide
IFC classification: Window
UNSPSC name: Fixed windows
UNSPSC code: 30171609
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: Pr_30_59_98_96
Uniclass 2015 Description: Wood window units
NBS Reference Code: 25-30-95
NBS Reference Description: Window Systems
CSI MasterFormat 2014 Code: 08 52 13
CSI MasterFormat 2014 Title: Metal-Clad Wood Windows
OmniClass Number: 23-17 13 15 11
OmniClass Title: Wood Fixed Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Ukraine
  • United Kingdom
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Opening Slide

Name Value
Cladding - Exterior weather-resistant aluminium
Cladding - Interior natural timber
Glazing Type energy-saving fibre glass, security glazing
Height 2800
Percent of Vision Area 100%
Thermal Break (Y/N) Y
Width 5800
Window Options Lift and slide door with timber profiles
Window Style Large-scale elements, angular and modern design with a narrow frame construction and milled guiding rails

All BIM objects are real products from real manufacturers confirmed and approved