Publish your products
Classic Kit Pergola System

Classic Kit Pergola System

Product Overview

The INTEX Cellular PVC Pergola System offers a high-performance, low-maintenance architectural shading solution for residential and commercial outdoor living spaces. Crafted from premium cellular PVC reinforced with internal structural aluminum and steel components, INTEX pergolas deliver the timeless beauty and clean details of traditional wood millwork without the risk of rotting, warping, splitting, or insect damage. Engineered to withstand high wind loads and harsh coastal exposures, these systems are available in standardized kits as well as fully customizable spans and configurations.

Key Features & Benefits

  • Structural Integrity: Reinforced with internal high-strength aluminum and structural steel inserts to support long spans without sagging or twisting.
  • Low Maintenance Cellular PVC: Impervious to moisture, rot, termites, and fungal decay—eliminating frequent repainting, staining, and costly upkeep.
  • Engineered Wind Resistance: Designed and engineered to meet stringent structural code requirements, making them ideal for coastal and high-wind environments.
  • Custom & Standard Configurations: Available in attached or freestanding designs with customizable beam spans, rafter spacing, tail profiles, and post styles.
  • Clean Architectural Detailing: Features sharp, crisp millwork lines, decorative tail ends (e.g., Scroll, Bevel, Craftsman), and hidden structural fasteners.
  • Paint Ready Finish: Comes in a standard crisp white finish that requires no paint, but is fully paintable with 100% acrylic latex paint (LRV ≥ 55) for custom palette integration.

Applications

  • Commercial Outdoor Dining & Hospitality Spaces
  • Resort Pool Decks & Outdoor Lounges
  • High-End Residential Patio & Backyard Structures
  • Multi-Family Rooftop Amenities & Common Courtyards
Specification
  • Technical Specifications

    • Manufacturer: INTEX Millwork Solutions
    • Product Line: Pergola & Trellis Systems
    • Material Composition: Cellular PVC Shell with Heavy-Duty Internal Structural Aluminum/Steel Core
    • Structure Options: Freestanding or Structure-Attached (Wall-Mounted)
    • Tail Profile Styles: Scroll, Bevel, Craftsman, Square, and Custom Millwork Profiles
    • Column Compatibility: Compatible with INTEX Cellular PVC Columns, Structural Newels, or Wrap Systems (5"x5" to 12"x12"+)
    • Fasteners & Connectors: Concealed structural stainless steel and hot-dipped galvanized mounting hardware
    • Finish / Color: Factory White Matte Finish (Paintable with 100% Acrylic Latex, Light Reflective Value / LRV ≥ 55)
    • Code Compliance: Meets International Building Code (IBC) and International Residential Code (IRC) wind load and structural requirements
Technical specification
  • Unique ref.classic-kit-pergola-system
  • Product familyPergola & Trellis Systems
  • Product groupPergolas
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Pergolas

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States