Publish your products
Dartmouth Turned 2 Baluster

Dartmouth Turned 2 Baluster

The INTEX Dartmouth Extruded Railing System combines classic, timeless millwork aesthetics with modern engineering. Built with a 100% extruded cellular PVC exterior surrounding a heavy-duty aluminum reinforced core, the Dartmouth System offers exceptional commercial-grade strength without the risk of rotting, swelling, or rusting. Designed for both level and stair applications, it features a refined matte finish, hidden hardware, and long-span performance capable of achieving code compliance across expansive deck, porch, and balcony installations.

Key Features & Benefits

  • Commercial-Grade Strength: Features an integrated heavy-duty aluminum core that supports code-compliant spans up to 12 feet.
  • Low Maintenance Cellular PVC: Will not rot, split, peel, or absorb moisture, significantly reducing long-term maintenance costs.
  • Hidden Fastener System: Uses concealed stainless steel hardware for a clean, seamless finish without exposed screws or rust stains.
  • Versatile Profiles: Offered in both peaked (classic timber design) and flat "beverage-friendly" top rail cap profiles.
  • Paint Ready Finish: Comes standard in a crisp white matte finish that does not require paint, but can be painted with 100% acrylic latex paint (LRV ≥ 55).
  • Customization Options: Compatible with various infills (square balusters, glass panels, horizontal infill, louvers) and in-house custom radius capabilities.

Applications

  • Commercial Decking & Multi-Family Balconies
  • High-End Residential Porches & Decks
  • Coastal Properties & Harsh Weather Environments
  • Historic Renovations & Traditional Architectural Designs

Technical specification
  • Unique ref.dartmouth-turned-2
  • Product familyRailing Systems
  • Product groupBalusters
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • CSI MasterFormat 2014 Code06 63 00
  • CSI MasterFormat 2014 TitlePlastic Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States