Publish your products
CTG 65 DOOR CLOSER
CTG 65 DOOR CLOSER
CTG 65 DOOR CLOSER
CTG 65 DOOR CLOSER
CTG 65 DOOR CLOSER

    CTG 65 DOOR CLOSER

    The Inther CTG 65 door closer is designed for standard and RF doors weighing up to 80 kg, with a maximum opening angle of 180°. It is available without a hold-open system and features adjustable latching force and closing speed. This door closer model features a rack-and-pinion mechanism and supports door leaf widths of up to 1100 mm. Furthermore, it complies with the specifications set out in the UNE EN 1154 standard for controlled door closing devices. The CTG 65 is a very easy-to-install door closer, suitable for surface mounting on standard doors on the opening side. Available in four different finishes: Silver, Gold, White and Black.
    Specification
    • Hydraulic surface-mounted door closer with slide arm system, designed for standard and fire-rated (FD) doors, suitable for door leaves up to 80 kg and 1100 mm width, with a maximum opening angle of 180°. It features a rack-and-pinion mechanism and a thermo-constant valve, ensuring stable and reliable performance under temperature variations.The closer provides adjustable closing force EN 2–4, with independent regulation of closing speed (180°–15°) and latching action (15°–0°). Designed without hold-open function. Fully compliant with UNE EN 1154 and EN 1634-1 standards for controlled door closing devices and fire door applications. Suitable for easy surface mounting on the door leaf, on the opening side. Available finishes: Silver, Gold, White, and Black.
    Technical specification
    • Unique ref.ctg-65-door-closer
    • Product familyDOOR-CLOSERS
    • Product groupDOOR CLOSERS-CTG
    • TypeObject (single object)
    • Date of publishing2026-05-26
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Accessories