Publish your products
CTS 330 DOOR CLOSER
CTS 330 DOOR CLOSER
CTS 330 DOOR CLOSER

    CTS 330 DOOR CLOSER

    The Inther CTS 330 floor-mounted door closer for wooden doors weighing up to 100 kg, with a maximum opening angle of 150°. Available with a hold-open system and adjustable latching force and closing speed. It features a fixed latching force of EN 3. This door closer model features an adjustable mechanism in a concealed housing and supports door leaf widths up to 1000 mm and thicknesses of at least 40 mm. Additionally, it complies with the specifications outlined in the UNE EN 1154 standard for controlled door closing devices. The CTS 300 is a very easy-to-install door closer, suitable for surface mounting on wooden doors. Available in two different finishes: Silver and Black Nickel.
    Specification
    • Hydraulic floor spring door closer, designed for wooden doors, suitable for door leaves up to 100 kg and 1000 mm width, with a maximum opening angle of 150°. It features a concealed adjustable mechanism housed within the floor box and a thermo-constant valve, ensuring stable and reliable performance under temperature variations.The closer provides a fixed closing force EN 3, with independent regulation of closing speed (150°–15°) and latching action (15°–0°). Available with hold-open function. Fully compliant with UNE EN 1154 standards for controlled door closing devices. Suitable for floor-mounted installation, specifically for wooden door applications, requiring a minimum door thickness of 40 mm. Available finishes: Silver and Black Nickel.
    Technical specification
    • Unique ref.cts-330-door-closer
    • Product familyDOOR-CLOSERS
    • Product groupDOOR CLOSERS-CTS
    • TypeObject (single object)
    • Date of publishing2026-05-26
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Accessories