Publish your products
CTS 750 DOOR CLOSER
CTS 750 DOOR CLOSER

    CTS 750 DOOR CLOSER

    he Inther CTS 750 floor-mounted door closer for wooden doors weighing up to 300 kg, with a maximum opening angle of 180°. Available with a hold-open system and adjustable latching force and closing speed. It features adjustable force levels EN 3–6. This door closer model features an adjustable mechanism in a concealed housing and supports door leaf widths of up to 1400 mm and thicknesses of at least 40 mm. The CTS 750 is a very easy-to-install door closer, suitable for surface mounting on wooden doors. Available in one finish: Stainless Steel.
    Specification
    • Hydraulic floor spring door closer, designed for wooden doors, suitable for door leaves up to 300 kg and 1400 mm width, with a maximum opening angle of 180°. It features a concealed adjustable mechanism housed within the floor box and a thermo-constant valve, ensuring stable and reliable performance under temperature variations.The closer provides adjustable closing force EN 3–6, with independent regulation of closing speed (180°–15°) and latching action (15°–0°). Available with hold-open function. Suitable for floor-mounted installation, specifically for heavy-duty wooden door applications, requiring a minimum door thickness of 40 mm. Available finish: Stainless Steel (Inox).
    Technical specification
    • Unique ref.cts-750-door-closer
    • Product familyDOOR-CLOSERS
    • Product groupDOOR CLOSERS-CTS
    • TypeObject (single object)
    • Date of publishing2026-05-26
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit