We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

INTRA Atlantic kitchen sink F 10R incl plug & water trap

Unique ref.: AF10-P
Brand: Intra
Product family: Kitchen sink
Product group: 131
Width (mm): 1000
Height (mm): 160
Depth (mm): 600
Date of publishing: 2017-11-04
Edition number: 1
Type: Object (single object)
Download (7)
Reversible lay-on kitchen sink with single bowl. Delivers with overflow, plug waste and water trap.
Bowl dimension: 339 x 436 x 160 mm.

Lay-on sinks are practical, durable and functional, yet stylish and inviting.

Intra Atlantic is a stainless steel lay-on kitchen sink with a spacious work area and large bowls. The large bowls can take both roasting trays and the biggest pans. The Atlantic sinks are reversible and comes in a wide variety of lengths and bowl combinations covering many needs. Available in 600 and 610 mm width. Some models available in 635 mm width as well. Delivered with stainless steel plugs, but can also be delivered with basket strainers. Edge height 30 or 40 mm.

Optional accessories: chopping board in beech or mahogany designed to fit on top of the bowl.

Intra Atlantic specification

Lay-on sinks are available in many different standard variants to cover most needs:
• Length: 800 mm – 2400 mm
• Width: 600 mm , 610 mm and 635 mm
• Edge height: 30 mm, 40 mm
• Bowl combinations:
• Atlantic F: 1 bowl (339 x 436 x 160 mm)
• Atlantic G: 1½ bowls (339 x 436 x 160 mm + 180 x 380 x 160 mm)
• Atlantic H: 2 bowls (339 x 436 x 160 mm x 2 bowls)
• Material: EN 1.4301, AISI 304 stainless steel
• Supplied with stainless plug or basket strainer

If you cannot find your optimal Atlantic lay-on sink you can draw a customized sink.
Check our Design Studio on www.intra-teka.com.


Material main: Stainless steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Kitchen - Sinks
IFC classification: Object
Uniclass 1.4 Code: L7232
Uniclass 1.4 Description: Sinks for kitchens, bars
Uniclass 2.0 Code: SS-35-65-70-80
Uniclass 2.0 Description: Sink Systems
Uniclass 2015 Code: Pr_40_20_96_45
Uniclass 2015 Description: Kitchen sinks
NBS Reference Code: 35-65-70-80
NBS Reference Description: Sink Systems
CSI MasterFormat 2014 Code: 22 41 16.16
CSI MasterFormat 2014 Title: Residential Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved