We are using cookies to provide our services

By using our services you agree to our use of cookies

;

INTRA Endura drinking fountain

Unique ref.: ED2DF
Brand: Intra
Product family: HWB/Drink fount
Product group: 301
Width (mm): 331
Height (mm): 236
Depth (mm): 338
Date of publishing: 2017-11-12
Edition number: 1
Type: Object (single object)
Download (7)
Popular drink fountains that stand out with their great design. The fountains are made of stainless steel, a durable material that is easy to clean. This makes them very suitable for locations with high frequency use, such as schools, offices, airports, sports stadiums/buildings, railway stations and hospitals.

Drinking fountain, vandal resistant,for wall mounting. With cover for concealed in- and outlet. Supplied complete with water bubler, integrated waste, water trap. Dimension: 331 x 338 x 239 mm

Fasten the top and bottom bracket to the wall according to the enclosed drill template. Fix the bubler and connect to water. Connect the water trap to the outlet in the wall with a 32mm push fit tube (Not supplied). Fix the drinking fountain onto the top fixing bracket and lock it with the 2 headless screws to the bottom fixing to secure the fountain to the wall.


Material main: Stainless steel
Material secondary:
Designed in: Norway
Manufactured in: Norway
Weight Net (Kg): 4.6

BIMobject Category: Sanitary - Bidets
IFC classification: Object
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-79-24
Uniclass 2.0 Description: Drinking Fountain Packages
Uniclass 2015 Code: Pr_40_20_87_24
Uniclass 2015 Description: Drinking fountains
NBS Reference Code: 35-79-24
NBS Reference Description: Drinking Fountain Packages
CSI MasterFormat 2014 Code: 22 47 13
CSI MasterFormat 2014 Title: Drinking Fountains
OmniClass Number: 23-31 31 00
OmniClass Title: Drinking Fountains
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Bidets

Name Value
Depth 236 mm
Handle Type Push
Height 338 mm
Lever Manual push
Method Of Operation Manual
Mounting Wall
Thickness 1.25 mm
Width 331 mm

All BIM objects are real products from real manufacturers confirmed and approved