Unique ref.: | ELINDA |
---|---|
Brand: | Intra |
Product family: | HWB/Drink fount |
Product group: | 302 |
Width (mm): | 400 |
Height (mm): | 111 |
Depth (mm): | 230 |
Date of publishing: | 2017-11-12 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.intra-teka.com/english/sanitary/products/wash-basins/elinda |
---|---|
Installation instructions: | http://intra.gc.no/getFDV.php?product=2124&lang=en |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: | 7055570017555 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/intra/product/elinda
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | Netherlands |
Manufactured in: | China |
Weight Net (Kg): | 3.8 |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Object |
Uniclass 1.4 Code: | L7212 |
Uniclass 1.4 Description: | Washbasins |
Uniclass 2.0 Code: | SS-35-65-70-94 |
Uniclass 2.0 Description: | Wash Basin Systems |
Uniclass 2015 Code: | Pr_40_20_96 |
Uniclass 2015 Description: | Wash basins, sinks and troughs |
NBS Reference Code: | 35-65-70-94 |
NBS Reference Description: | Wash Basin Systems |
OmniClass Number: | 23-31 13 00 |
OmniClass Title: | Sinks |
Name | Value |
---|---|
Depth | 100 mm |
Height | 111 mm |
Length | 230 mm |
Material | AISI 304 |
Mounting | Wall |
Width | 400 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 230 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | AISI 304 |
All BIM objects are real products from real manufacturers confirmed and approved