Publish your products
INTRA L1 Bucket sink
INTRA L1 Bucket sink
    Intra
    Archived

    INTRA L1 Bucket sink

    Bucket sink in stainless steel for wall mounting. Supplied with stainless steel wall panel, supporting bracket and 3 1/2" x 2" waste with plug and overflow. Outer dimension: 440x390x175mm Practical and hygienic sinks with simple supporting systems which ensures they attach easily and firmly to the wall. A back panel protects the wall against water-spillage and preventing germs and dirt from settling. These products are made in robust, environment-friendly stainless steel.
    Specification
    • Fix waste and supporting bracket to the sink. Fasten sink to the wall through the two holes in the supporting bracket and the holes in the upstand in the rear of the sink. Fix wall panel parallel to the upstand and the fixing holes in the top corners of the wall panel. Screws and plugs are supplied. Easy to install due to supplied support bracket. Supplied with wall panel to protect the wall from water splash. The largest models are available with bucket grid Supplied in many different sizes
    Technical specification
    • Unique ref.L1
    • Product familyBucket Sinks
    • Product group310
    • TypeObject (single object)
    • Date of publishing2017-11-12
    • Edition number1
    • Height (mm)370
    • Width (mm)490
    • Depth (mm)340
    Related
    • Material mainStainless steel
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks