Publish your products
INTRA Millinox wall mounted Waste
Intra
Archived

INTRA Millinox wall mounted Waste

Waste bin in stainless steel, with lid. For sanitary towels. Outer dimension: 156x454x165 mm Volume: 6,5 L Exclusive, sculptural and stylish - Millinox has a curved shape with a satin finish. The series is created by designer Odd Thorsen, one of the foremost and most successful product designers. Thorsen has a systematic approach to design and ensures function and aesthetics play an equal role in all his projects.
Specification
  • Covers all the products needed to equip both small and large toilet. An exclusive line of accessories in satin finish Double curved shape which provides additional strength Easy to assemble Easy to clean Easy access to service
Technical specification
  • Unique ref.MXA1
  • Product familyHygiene products
  • Product group350
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)454
  • Width (mm)156
  • Depth (mm)165
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inSweden
  • Weight Net (Kg)3.5
Classification
  • BIMobject CategorySanitary - Waste Bins
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins
  • CSI MasterFormat 2014 Code11 82 13
  • CSI MasterFormat 2014 TitleSolid Waste Bins
  • OmniClass Number23-21 17 11
  • OmniClass TitleInterior Waste Bins