Publish your products
INTRA Millinox hand dryer eco 1150W
Intra
Archived

INTRA Millinox hand dryer eco 1150W

MXHD-Eco is an electronic, touch free hand dryer with a cover in stainless steel. Delivered with a fan,1150W, 220-240V, 50/60HZ, with a drying time of 10-12 sec. Exclusive, sculptural and stylish - Millinox has a curved shape with a satin finish. The series is created by designer Odd Thorsen, one of the foremost and most successful product designers. Thorsen has a systematic approach to design and ensures function and aesthetics play an equal role in all his projects.
Specification
  • Take into account the user during installation. The product should be mounted lower than the recommended 1440mm if the product is to be installed in a sanitary room which is also accessible to wheelchair users. Refer to the installation instructions provided with the product. Covers all the products needed to equip both small and large toilet. An exclusive line of accessories in satin finish Double curved shape which provides additional strength Easy to assemble Easy to clean Easy access to service
Technical specification
  • Unique ref.MXHD-eco
  • Product familyHygiene products
  • Product group350
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)267
  • Width (mm)298
  • Depth (mm)117
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Hand & Hair Dryers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_62_36
  • Uniclass 2015 DescriptionHair driers
  • OmniClass Number23-31 25 17
  • OmniClass TitleHair Dryers