Publish your products
INTRA Millinox wall mounted Paper dispenser
INTRA Millinox wall mounted Paper dispenser
INTRA Millinox wall mounted Paper dispenser
    Intra
    Archived

    INTRA Millinox wall mounted Paper dispenser

    Paper dispenser for wall mounting. Suitable for all standard paper sizes. Exclusive, sculptural and stylish - Millinox has a curved shape with a satin finish. The series is created by designer Odd Thorsen, one of the foremost and most successful product designers. Thorsen has a systematic approach to design and ensures function and aesthetics play an equal role in all his projects.
    Specification
    • Outer dimension: 300x450x135 mm Fix the product to the wall by using the four screws supplied with the product. Standard procedure is to use the back plate as drill template. Covers all the products needed to equip both small and large toilet. An exclusive line of accessories in satin finish Double curved shape which provides additional strength Easy to assemble Easy to clean Easy access to service
    Technical specification
    • Unique ref.MXPM
    • Product familyHygiene products
    • Product group350
    • TypeObject (single object)
    • Date of publishing2017-11-04
    • Edition number1
    • Height (mm)450
    • Width (mm)300
    • Depth (mm)135
    Related
    • Material mainStainless steel
    • Designed inNorway
    • Manufactured inSweden
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • OmniClass Number23-21 43 15 31
    • OmniClass TitleToilet Tissue Dispensers