This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

INTRA Fold down grab bar with toilet paper holder

Unique ref.: TBBP-005
Brand: Intra
Product family: Hygiene products
Product group: 351
Width (mm): 100
Height (mm): 800
Depth (mm): 300
Date of publishing:
Edition number: 1
Type: Object (single object)
Wall mounted fold down grab bar with toilet roll holder. Suitable for toilet, wash basin and other disabled uses. Stainless steel AISI 304 in brushed finish. Produced by Portinox


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 3.7

BIMobject®