Publish your products
INTRA UVK44 utility sink
Intra
Archived

INTRA UVK44 utility sink

Intra UVK44 Universal utility sink is a multifunctional utility sink for wall mounting. The utility sink has a pre longed rear flange as well as an elevated splash cover. The utility sink is delivered with a complete waste kit with plug, chain and overflow as well as a bucket grid. Intra UVK44 Universal utility sink is working optimally both as a traditional utility sink but cover all aspects of a bucket sink.
Technical specification
  • Unique ref.UVK44S1-PK
  • Product familyUtility Sinks
  • Product group312
  • TypeObject (single object)
  • Edition number1
  • Height (mm)190
  • Width (mm)485
  • Depth (mm)385
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)3.8
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks