Publish your products
INTRA VK Normal polish Wall mounted Ball valve 1 1/4" D 52 CL
Intra
Archived

INTRA VK Normal polish Wall mounted Ball valve 1 1/4" D 52 CL

Wall hung utility sink in stainless steel. Supplied with stainless steel fixing brackets and ball valve. Intra utility sinks are being used in laundry rooms, cottages, garages, schools and hospitals. Rugged and durable stainless steel, with a surface polished several times to make it strong and shining. Intra’s utility sinks have been a best seller since 1965, and is available in three sizes. For some of the models we can provide a convenient drainage grate.
Specification
  • Utility sink with upstand in back with 1 ½ waste with plug & chain. With overflow hole Supplied with wall brackets Are made for inset or wall mount. Can be supplied as a special industry model, with stainless steel brackets Available for wall mount with tap hole in rear right corner. Easy to mount Supplied in three different sizes, VK60 (47 litre), VK50 (34 litre), VK44 (22 litre) Are polished several times for a strong, shiny finish Can be supplied with a practical drainer tray as optional accessory for VK60 and VK50
Technical specification
  • Unique ref.VK60LB
  • Product familyUtility Sinks
  • Product group312
  • TypeObject (single object)
  • Edition number1
  • Height (mm)250
  • Width (mm)655
  • Depth (mm)505
Related
  • Material mainStainless steel
  • Weight Net (Kg)5
Classification
  • BIMobject CategorySanitary - Wash basins