Publish your products
INTRA Utility sink VK Normal polish wall mounted
Intra
Archived

INTRA Utility sink VK Normal polish wall mounted

Utility sink in stainless steel for wall mounting. Including supporting bracket, backstand, taphole right hand side, waste with plug and overflow, screws and plugs. Intra utility sinks are being used in laundry rooms, cottages, garages, schools and hospitals. Rugged and durable stainless steel, with a surface polished several times to make it strong and shining. Intra’s utility sinks have been a best seller since 1965, and is available in three sizes. For some of the models we can provide a convenient drainage grate.
Specification
  • UTILITY SINK VK50S1 & VK60S1 Utility sink with upstand in back with 1 ½ waste with plug & chain. With overflow hole Supplied with wall brackets • Are made for inset or wall mount. • Can be supplied as a special industry model, with stainless steel brackets • Available for wall mount with tap hole in rear right corner. • Easy to mount • Supplied in three different sizes, • VK60 (47 litre), VK50 (34 litre), VK44 (22 litre) • Are polished several times for a strong, shiny finish • Can be supplied with a practical drainer tray as optional accessory for VK60 and VK50
Technical specification
  • Unique ref.VK60S1
  • Product familyUtility Sinks
  • Product group312
  • TypeObject (single object)
  • Date of publishing2017-11-12
  • Edition number1
  • Height (mm)250
  • Width (mm)655
  • Depth (mm)530
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)5
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks