Publish your products
5700

5700

4.6 out of 5 stars4.6(5 reviews)

"The old-school solution"

A traditional parking garage resident.

It’s popular for the mix of functions, fast installation and affordability. With the presence sensors, it has the potential to decrease energy costs, making it appropriate for parking spaces, lit only if someone is present. With quick connectors and click and lock system, the luminaire can be installed within minutes.

Specification
  • Installation: ceiling.

    Light source: high-flux PCB LED modules, mid-power SMD LED, CRI>80,MacAdam ≤ 3, 50.000h L80 B10.

     Optic: satin opal polycarbonate diffuser.

    Body: polycarbonate. 

    Advantages: quick connector, homogeneous light distribution. 

    Control gear: integrated highly-efficient driver with fixed output (FO) or dimmable (DALI-TD). 

    Emergency: emergency kit version with autonomy 1h or 3h.

    Ambient temperature: from -20°C up to +45°C (standard version). 

    IP protection: 66.

    Accessories (order separately): stainless steel fixing clips available on request. 

    Complete with: ceiling mounting bracket.

Technical specification
  • Unique ref.5700
  • Product familyIndustrial
  • Product groupIndustrial lighting
  • TypeObject (single object)
  • Date of publishing2018-03-26
  • Edition number1
Related
  • Material mainPolycarbonate
  • Material secondaryPolycarbonate
  • Designed inSlovenia
  • Manufactured inSlovenia
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEG000030
  • ETIM NameAccessories for lighting
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe