Publish your products
SUPERWOOD Interior Walls & Ceilings
Inventwood

SUPERWOOD Interior Walls & Ceilings

SUPERWOOD Interior Walls & Ceilings:


SUPERWOOD INTERIOR SOLUTIONS are designed to elevate commercial interiors and environments where performance and presence matter. It is wood, re-engineered at the molecular level for applications that demand both architectural beauty and industrial-grade durability. With its rich, authentic aesthetic and exceptional resistance to wear and tear, SUPERWOOD delivers a beautiful, low-maintenance alternative to conventional materials that transforms commercial spaces with biophilic warmth and lasting elegance.

Features:

  • Superstrong, refined, high-strength natural wood with a sleek finish
  • Fire-resistant, ideal for modern homes, high-end interiors, and commercial spaces
  • Brings warmth and natural beauty to spaces with unprecedented durability

Applications:

  • Wall paneling and shelving
  • Kitchen cabinetry
  • Interior doors and trim
  • Window mullions
  • Furniture and fixtures
  • Flooring for high-traffic areas
  • Stairs
    Technical specification
    • Unique ref.superwood-interior-cladding
    • Product familyCladding
    • Product groupInterior Cladding
    • TypeObject (single object)
    • Date of publishing2025-11-05
    • Edition number1
    • Width (mm)140
    • Depth (mm)8
    Classification
    • BIMobject CategoryBuilding Materials - Wood
    • OmniClass Number23-15 13 13
    • OmniClass TitleInterior Wall and Ceiling Cladding

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States