Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
invita/products/db3f201b-838d-4265-8f1e-7d2babc9c3cc
Home
Categories
Kitchen
Kitchen Cabinets
Wall cabinet 70 cm Athena (KO21-070)
Unavailable in United States
INVITA
Follow
Wall cabinet 70 cm Athena (KO21-070)
Door Athena White. - Flat with slightly rounded edge, radius 2 mm. - 19mm MDF. - Color NCS S 0500-N, UV- hardened. - Approved for Danish Indoor Climate Label
Download
Specification
Specification
Wall cabinet with 3 adjustable shelves. With 2 doors.
Technical specification
Technical specification
Unique ref.
287-091-KO21-070
Product family
Athena
Product group
Wall cabinet
Type
Object (single object)
Date of publishing
2023-04-19
Edition number
1
Height (mm)
864
Width (mm)
700
Depth (mm)
330
Links
Links
Product url
https://www.invita.dk/kokken/
Installation instructions
https://www.invita.dk/kokken/materialer-og-tilbehor/
Product certification
https://www.invita.dk/erhverv/
Technical description
https://www.invita.dk/kokken/materialer-og-tilbehor/
Related
Related
Material main
MDF
Material secondary
MFC board
Designed in
Denmark
Manufactured in
Denmark
Weight Net (Kg)
27.37
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Denmark
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Noblessa
Noblessa L-shape Touch
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa Straigt Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download