Publish your products
Base cabinet 20 cm Athena (KU103-020)
INVITA

Base cabinet 20 cm Athena (KU103-020)

5.0 out of 5 stars5.0(5 reviews)
Door Athena White. - Flat with slightly rounded edge, radius 2 mm. - 19mm MDF. - Color NCS S 0500-N, UV- hardened. - Approved for Danish Indoor Climate Label
Specification
  • Base cabinet with side-mounted front pull-out with 2 adjustable baskets in silver wire
Technical specification
  • Unique ref.287-091-KU103-020
  • Product familyAthena
  • Product groupBase cabinet
  • TypeObject (single object)
  • Date of publishing2023-05-03
  • Edition number1
  • Height (mm)704
  • Width (mm)200
  • Depth (mm)565
Related
  • Material mainMDF
  • Material secondaryMFC board
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)13.84
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Denmark