Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
invita/products/2cf61b88-ab55-4e5c-89d0-f9eeca054692
Home
Categories
Kitchen
Kitchen Cabinets
Tall cabinet 40 cm Alba (KG627-040)
Unavailable in United States
INVITA
Follow
Tall cabinet 40 cm Alba (KG627-040)
Door Alba White. - Flat door with slightly rounded edge. - 16mm chipboard coated with wthite silk matt melamine. - Color nearest NCS S 0500-N - Approved for Danish Indoor Climate Label
Download
Specification
Specification
Tall cabinet with 5 shelves.
Technical specification
Technical specification
Unique ref.
720-091-KG627-040
Product family
Alba
Product group
High cabinet
Type
Object (single object)
Date of publishing
2023-04-19
Edition number
1
Height (mm)
2112
Width (mm)
400
Depth (mm)
565
Links
Links
Product url
https://ipaper.ipapercms.dk/Nobia/INVITA/produktoversigt-erhverv/?page=6
Installation instructions
https://www.invita.dk/kokken/materialer-og-tilbehor/
Product certification
https://www.invita.dk/erhverv/
Technical description
https://www.invita.dk/kokken/materialer-og-tilbehor/
Related
Related
Material main
Melamine
Material secondary
MFC board
Designed in
Denmark
Manufactured in
Denmark
Weight Net (Kg)
54
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Denmark
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Kalamazoo Outdoor Gourmet
ARCADIA OUTDOOR APPLIANCE CABINETS & BACK PANELS
Download
Pacific Stainless Products Inc
Cabinet Series A
Download