Publish your products
Provent Double Wye - DWV Branch Fitting - 3″ X 2″
Provent Double Wye - DWV Branch Fitting - 3″ X 2″
Provent Double Wye - DWV Branch Fitting - 3″ X 2″

    Provent Double Wye - DWV Branch Fitting - 3″ X 2″

    This special 3” X 2” Double Street Wye provides two openings on either side of the ProVent Stack and fits in between the stack and a 12” rough water closet opening. The side openings discharge into the horizontal pipe above the centerline.

    3″ X 2″ Double Wye DWV

    • Decreases labor requirements
    • Reduces project costs by up to 40%
    • Speeds and simplifies installation
    • Cuts pipe and fittings cost by almost 50%
    • Reduces need for inserts, rods and hangers
    • Simplifies engineering/design layouts
    Specification
    • 3″ X 2″ Double Wye DWV
      Part #: 45528
      Model #: P35392

    Technical specification
    • Unique ref.provent-double-wye
    • Product familyDrainage, Waste, Venting Drainage Fittings
    • Product groupWye, Combination Fittings
    • TypeObject (single object)
    • Date of publishing2026-06-05
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Pipes
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit