We are using cookies to provide our services

By using our services you agree to our use of cookies

;

PERGOSOLAR Free standing

Unique ref.: pergosolar-4
Brand: IRFTS
Product family: Pergola
Product group: Pergosolar
Date of publishing: 2019-06-28
Edition number: 1
Type: Object (single object)
Download (10)

The bioclimatic pergolas that produce electricity.

PERGOSOLAR ensures a high level of climatic and thermal comfort all year round. Wall mounted or free-standing PERGOSOLAR enables the creation of an additional living space or a sheltered parking space.


This innovative pergola has a waterproof and modular roof. You can choose from either an electricity-producing roof composed of photovoltaic panels, or the option to open-up the roof to provide ventilation whilst still shading your outdoor living space. This can be achieved with motorized adjustable blades. Depending on your requirements, you also have the possibility to combine one or more lines of photovoltaic panels with the roof blades to create a truly bespoke feel.

  • Shed house structure with a customizable roof, PV module slope of 7.5° for extreme energy efficiency whatever the geographical area,
  • Rainwater harvesting down the supportive feet of the shed
  • Compatible with micro inverters,
  • Ground AND / OR wall mounted installations,
  • Side and depth junctions possibilities,
  • Fully mechanical assembly method,
  • Compatible with almost all framed PV modules


Material main: Aluminium
Material secondary:
Designed in: France
Manufactured in:

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Object
Uniclass 1.4 Code: L4211
Uniclass 1.4 Description: Canopies
Uniclass 2.0 Code: SS-25-50-45-10
Uniclass 2.0 Description: Canopy Systems
Uniclass 2015 Code: Ss_25_50_45_10
Uniclass 2015 Description: Canopy systems
NBS Reference Code: 25-50-45-10
NBS Reference Description: Canopy Systems
CSI MasterFormat 2014 Code: 10 73 16
CSI MasterFormat 2014 Title: Canopies
OmniClass Number: 23-17 21 11 11 13
OmniClass Title: Louvered Canopies
This product is available in:
Europe
  • Austria
  • Belgium
  • Denmark
  • France
  • Germany
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Spain
  • Sweden
  • Switzerland

BIMobject SEEK Properties

Landscaping - Outdoor Furniture

Name Value
Colour Anthracite Grey RAL 7016 ; Glossy White RAL 9010
Depth 2845 ; 4095 ; 5345 mm
Height 2672 mm
Length 3676 ; 5376 mm
Material aluminium
Maximum Loading Capabilities 350 kg / m²
Weight 221 | 268 | 274 | 298 | 328 kgs

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 3676 ; 5376 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Anthracite Grey RAL 7016 ; Glossy White RAL 9010
Material aluminium

All BIM objects are real products from real manufacturers confirmed and approved