Publish your products
Urinal Partition
Urinal Partition

    Urinal Partition

    Transform Ordinary Restroom Spaces Into Design Statements

    Explore partition solutions that give you the creative freedom to design remarkable spaces without compromising on functionality or code compliance.

    Inclusive Restroom Design With All Gender

    All gender restroom partitions offer high privacy and flexibility, ensuring comfort for all users while meeting modern design standards.

    Full Height Partitions for Restroom Privacy

    Oversize toilet partitions engineered for high privacy in commercial applications while elevating modern design standards.

    Modern Elegance and Superior Stability

    European restroom partitions are a sophisticated blend of headrail and pedestal support, delivering unmatched stability and contemporary European aesthetics.

    Specification
    • Materials:

      • High Pressure Laminate
      • Wood Veneer
      • Compact Laminate
      • Engineered Stone
      • Solid Surface

        Door Styles:

        • Louver

          Plantation-style doors with angled slats for aesthetic appeal and airflow in restroom partitions

        • Captured Panel

          Stile and rail construction with captured panel inserts and optional midrails.

        • Door Lite

          Stile and rail construction with acrylic or glass translucent inserts.

        • Molding

          Decorative molding trim applied to commercial restroom partition components.

        • Flat Panel

          Flat panel doors in a variety of materials, patterns, and finishes for commercial restroom partitions

        • Inlay

          Doors featuring designs consisting of precisely fitted materials.

        • Engraving

          Featuring standard or project-specific patterns cut directly into restroom partition material.

        • Custom Shape

          Non-standard partition shapes, including curved tops, rounded corners, and artistic outlines.

        • Barn X

          A rustic, architectural door style featuring diagonal and horizontal moldings in an “X” pattern.

        Mounting Style:

        • Headrail Braced
          • Floor mounted pilasters with overhead aluminum bracing for stability.
        • Floor to Ceiling
          • Pilasters secured at the floor and ceiling with minimal visible hardware.
        • European
          • Pilasters with overhead headrail and floor pedestals blend style and strength.
        • Ceiling Hung
          • Pilasters attached solely to the ceiling offer open floor space and a clean look.
        • Floor Mount
          • Partition pilasters are anchored to the floor only, resulting in low-profile elegance.

        Hardware:

        • Standard Hardware
          • Cost-effective hardware for commercial restroom partitions.
        • Continuous Hardware
          • Continuous hardware provides stability and privacy for commercial restroom partitions.
      Technical specification
      • Unique ref.urinal-partition
      • Product familyRestroom Partition
      • Product groupUrinal Partition
      • TypeObject (single object)
      • Date of publishing2025-07-21
      • Edition number1
      Classification
      • BIMobject CategorySanitary - Screens & Dividers
      • ETIM CodeEG017920
      • ETIM NameSanitary partitions and cabins
      • Uniclass 2015 CodePr_40_20_93_74
      • Uniclass 2015 DescriptionUrinal dividers
      • CSI MasterFormat 2014 Code10 22 00
      • CSI MasterFormat 2014 TitlePartitions
      • OmniClass Number23-31 25 11 15
      • OmniClass TitleUrinal Partitions

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit