Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ironwoodmfg/products/f892ec30-6a19-471f-8be5-437444ecf42c
Home
Categories
Furniture
Shelving & Storage
Cabinet Closed Upper TC121 303014
Available in United States
Ironwood
Follow
Cabinet Closed Upper TC121 303014
Download
Technical specification
Technical specification
Unique ref.
cabinet_closed_upper_tc121_303014
Product family
Furniture
Product group
Shelving & Storage
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
762
Width (mm)
762
Depth (mm)
355.6
Related
Related
Material main
Metal
Material secondary
Wood
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download