Publish your products
TESI Electric
TESI Electric
TESI Electric
TESI Electric
TESI Electric
TESI Electric
TESI Electric
TESI Electric
    IRSAP

    TESI Electric

    The TESI decorative radiator is available in an electric version that can be controlled by external controls (type S). The radiator is reversible, with the right-hand side interchangeable with the left-hand side. This model, available for TESI 2, TESI 3 and TESI 5, represents the most functional solution where connection to the heating system is not possible, or as an integration of the existing system.

    Specification
    • Construction features

      • pressed sheet steel manifolds
      • 25 mm diameter sheet steel tubes
      • 45 mm long elements (element pitch)
      • complete with thermal liquid
      • The TESI Electric radiator is painted with epoxy powders in all Irsap colours (and RAL out of catalogue)
      • the electric heating element has a digital electronic control with: stop command, chrono, comfort, reduced operation at night, antifreeze.
      • long transparent power cable: 1200 mm, SCHUKO plug
      • single phase power supply 230 V, 50 Hz, Class II, IP24
      • open window detection function
      • The radiator is reversible from right side to left side
    Technical specification
    • Unique ref.tesi-electric
    • Product familyIRSAP heat
    • Product groupTesi
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    • Depth (mm)65
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City