We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Smartwall Fireguard

Unique ref.: smartwall-fireguard
Brand: ISOBOX Isolation
Product family: Facade
Product group: ETICS
Width (mm): 1200
Depth (mm): 200
Date of publishing: 2014-10-12
Edition number: 1
Type: Object (single object)
SMARTWALL FIREGUARD Lamella is a mineral wool slab to be installed as a firebreak with EPS external wall insulation according to fire safety guidelines.

Fire Protection : A1 Euroclass

Compulsory in France for the 3rd and 4th category of dwelling houses and for public buildings with at least three storeys ( including ground storey)

  • Thermal conductivity (W/(m.K)) : 0,036
  • Fire-resistance rating : A1
  • Thickness tolerance : T5
  • Traction resistance : TR10
  • Compression strength : CS(10)30
  • Dimensional stability at specified temperature : DS(70,-)
  • Dimensional stability at specified temperature and humidity levels : DS(70,90)
  • Short term water permeability in partial immersion : WS
  • Volumetric mass density (kg/m3) : > 90


Material main: Insulation
Material secondary: Mineral wool
Designed in: France
Manufactured in: France

BIMobject Category: Building Materials - Insulation
IFC classification: Building Element
UNSPSC name: Fire protection
UNSPSC code: 4619
Uniclass 1.4 Code: L6811
Uniclass 1.4 Description: Fireproofings
Uniclass 2.0 Code: PR-45-06-49
Uniclass 2.0 Description: Mineral Wool Fire Stopping
Uniclass 2015 Code: Pr_25_80_81_51
Uniclass 2015 Description: Mineral wool fire stopping
NBS Reference Code: 45-06-49
NBS Reference Description: Mineral Wool Fire Stopping
CSI MasterFormat 2014 Code: 07 81 33
CSI MasterFormat 2014 Title: Mineral-Fiber Fireproofing
OmniClass Number: 23-13 25 11
OmniClass Title: Fireproofing
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index Euroclass A1
Material Mineral wool
Thermal Insulance Lambda = 0,036 W/m·K
Thermal Resistance 2.75 — 5.55 m²K/W
Thickness 100 mm — 200 mm

All BIM objects are real products from real manufacturers confirmed and approved