ISOCINDU Isovinile 4ISOCINDU Isovinile 4
View previous images
View next images
Isocindu

ISOCINDU Isovinile 4

Polyurethane sandwich panel for roofing, with a 4-rib corrugated profile and internal support of vinyl fiber. UTILIZATION Isogrecata is a sandwich panel that is light, versatile and easy to install. It is the ideal solution for industrial buildings, roofs of new constructions or roof refurbishing. CHARACTERISTICS - Single-sheet panel - Polyurethane insulation - 4-ribs corrugated profile - Internal side of embossed vinyl fiber
Technical specification
  • Unique ref.isovinile_4
  • Collection setSandwich panel
  • CollectionRoofing
  • TypeObject (single object)
  • Date of publishing2018-05-07
  • Edition number1
  • Width (inches)39
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inMexico
  • Manufactured inMexico
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters

Region availability

North America Europe Asia Africa Oceania South America Antarctica
Mexico
Albania
Afghanistan
Egypt
American Samoa
Argentina
Antarctica
Anguilla
Andorra
Bahrain
Algeria
Australia
Bolivia
Bouvet Island
Antigua and Barbuda
Austria
Iran
Angola
Cook Islands
Brazil
French Southern and Antarctic Lands
Aruba
Belarus
Iraq
Benin
Federated States of Micronesia
Chile
Heard Island and McDonald Islands
Barbados
Belgium
Israel
Botswana
Fiji
Colombia
South Georgia and the South Sandwich Islands
Belize
Bosnia and Herzegovina
Jordan
Burkina Faso
French Polynesia
Ecuador
Bermuda
Bulgaria
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
British Virgin Islands
Croatia
Lebanon
Cameroon
Kiribati
French Guiana
Canada
Cyprus
Oman
Cape Verde
Marshall Islands
Guyana
Caribbean Netherlands
Czech Republic
Palestine
Central African Republic
Nauru
Paraguay
Cayman Islands
Denmark
Qatar
Chad
New Caledonia
Peru
Collectivity of Saint Martin
Estonia
Saudi Arabia
Comoros
New Zealand
Suriname
Costa Rica
Faroe Islands
Syria
Côte d'Ivoire
Niue
Uruguay
Cuba
Finland
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
Curaçao
France
United Arab Emirates
Djibouti
Northern Mariana Islands
Dominica
Germany
Yemen
Equatorial Guinea
Palau
Dominican Republic
Gibraltar
Armenia
Eritrea
Papua New Guinea
El Salvador
Greece
Azerbaijan
Ethiopia
Pitcairn Islands
Greenland
Guernsey
Bangladesh
Gabon
Samoa
Grenada
Hungary
Bhutan
Ghana
Solomon Islands
Guadeloupe
Iceland
British Indian Ocean Territory
Guinea
Timor-Leste
Guatemala
Ireland
Brunei
Guinea-Bissau
Tokelau
Haiti
Isle of Man
Cambodia
Kenya
Tonga
Honduras
Italy
China
Lesotho
Tuvalu
Jamaica
Jersey
Christmas Island
Liberia
United States Minor Outlying Islands
Martinique
Latvia
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Montserrat
Liechtenstein
Georgia
Madagascar
Vanuatu
Nicaragua
Lithuania
Hong Kong
Malawi
Panama
Luxembourg
India
Mali
Puerto Rico
Macedonia (FYROM)
Indonesia
Mauritania
Saint Kitts and Nevis
Malta
Japan
Mauritius
Saint Lucia
Moldova
Kazakhstan
Mayotte
Saint Pierre and Miquelon
Monaco
Kyrgyzstan
Morocco
Saint Vincent and the Grenadines
Montenegro
Laos
Mozambique
Saint-Barthélemy
Netherlands
Macau
Namibia
Sint Maarten
Norway
Malaysia
Niger
The Bahamas
Poland
Maldives
Nigeria
Trinidad and Tobago
Portugal
Mongolia
Republic of the Congo
Turks and Caicos Islands
Romania
Myanmar (Burma)
Reunion
U.S. Virgin Islands
Russia
Nepal
Rwanda
United States
San Marino
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe