ISOPAN Isodeck PVSteel MWISOPAN Isodeck PVSteel MW
View previous images
View next images
Isopan

ISOPAN Isodeck PVSteel MW

Mineral Wool sandwich panel for roofing, with a 5-rib corrugated profile on the inside, designed for flat roofs. The external side consists of a flat metal sheet combined with a pvc layer. UTILIZATION Isodeck PVSteel MW is a sandwich panel for flat roofs, thanks to the presence of a double sheet that makes it resistant to loads. CHARACTERISTICS - Sandwich panel with double metal skin - Mineral wool insulation - 5-ribs corrugated profile - External metal sheet coated with a pvc layer
Technical specification
  • Unique ref.Isodeck_PVSteel_MW
  • Collection setFlat Roof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryMineral wool
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters