ISOPAN Isodeck BitISOPAN Isodeck Bit
View previous images
View next images
Isopan

ISOPAN Isodeck Bit

Polyurethane sandwich panel for roofing, with a 5-rib corrugated profile on the inside, designed for flat roofs. the external side consists of a bituminous membrane. UTILIZATION Isodeck Bit is a sandwich panel designed for flat roofs, with the frets facing downward. A strong bituminous membrane is installed at the soffit and allows making flat roofs and slightly sloping roofs of industrial facilities. It requires the installation of a second membrane by gas welding. CHARACTERISTICS - Sandwich panel with single metal skin - Polyurethane insulation - 5-ribs corrugated profile - External side made of a bituminous membrane
Technical specification
  • Unique ref.Isodeck_bit
  • Collection setFlat Roof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-03-09
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters